Characteristics
- UART Interface (Proteus-III) or SPI Interface (Proteus-III-SPI) available
- Bluetooth® Low Energy 5.1 Standard with 2 MBit PHY and Coded PHY (long range)
- Nordic nRF52840
- Includes DIS (device information service)
- Payload size up to 964 byte
- Nano SIM size
- Serial data transmission (Smart Serial Profile)
- 6 configurable digital IO pins (local & remote)
- up to 6 dBm output power
- Smart antenna configuration (2-in-1 Module)
- High throughput mode
- Scan and Connect in long range mode
- Wireless Connectivity SDK
- Proteus Windows 10 SDK @GitHub
- Proteus-III Firmware Over The Air Update
- Proteus-III-SPI Firmware Over The Air Update
- With the Proteus-App we provide you a fast and easy way of testing and also a base for your own app. Download it in the Google PlayStore® or in the Apple AppStore® or as source code on GitHub.
- Product of interest: Thyone-I, pin-compatible proprietary 2.4 GHz radio module for star and mesh networks available
Application Notes
- ANR004 Proteus Peripheral Only Mode
- ANR006 Proteus-II High Throughput Mode
- ANR008 Wireless Connectivity Software Development Kit SDK
- ANR009 Proteus-III Advanced Developer Guide
- ANR010 Range Estimation
- ANR014 Proteus Quickstart
- ANR016 Radio Module Migration Guide
- ANR019 Proteus-III UART SPI a comparison
- ANR020 Proteus-III Remote GPIO Control
- ANR026 Proteus Beacon
- ANR027 Bluetooth Listing Guide
- ANR030 nRF Connect
- ANR031 Certification of Custom Modules
Products
Order Code | Datasheet | Simulation | Manual | Downloads | Frequency Range (MHz) | Description | Interface 1 (Value) | IO1 Bitrate (kbps) | dLoS (m) | PTx, e.r.p. (dBm) | Rxsens, e.r.p. (dBm) | PTx, 50 Ω (dBm) | Rxsens, 50 Ω (dBm) | VDD min. (V) | VDD max. (V) | Rb max. (kbps) | ANTConn | Antenna | USB Radio Stick | Evaluation Kit | Offer |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2611011024000 | SPEC | 5 files | 2402 MHz - 2480 | Proteus-III | UART | 115.2 | 400 | 4 | -90 | 6 | -92 | 1.8 | 3.6 | 2000 | RF pad and internal antenna | Himalia | 2611036024001 | 2611019024001 2611069024001 2611149024001 | |||
2611011024010 | SPEC | 5 files | 2402 MHz - 2480 | Proteus-III-SPI | SPI | 8000 | 400 | 4 | -90 | 6 | -92 | 1.8 | 3.6 | 2000 | RF pad and internal antenna | Himalia | – | 2611119024011 2611149024011 |
Offer |
---|
Order Code | Datasheet | Simulation | Manual | Downloads | Frequency Range (MHz) | Description | Interface 1 (Value) | IO1 Bitrate (kbps) | dLoS (m) | PTx, e.r.p. (dBm) | Rxsens, e.r.p. (dBm) | PTx, 50 Ω (dBm) | Rxsens, 50 Ω (dBm) | VDD min. (V) | VDD max. (V) | Rb max. (kbps) | ANTConn | Antenna | USB Radio Stick | Evaluation Kit | Offer |
---|
Software Downloads
The aim of the Wireless Connectivity Software Development Kit (SDK) is to minimize the effort required on customer side to enable his host MCU to communicate with Würth Elektronik eiSos radio modules. It contains the implementation of all available commands in pure C-code. In order to integrate any Würth Elektronik eiSos wireless module, the user has to simply port the corresponding C-code to his host processor. This significantly reduces the time needed for developing the software interface to the radio module.
Download now on GitHub
Kickstart your Prototyping instantly.The WE Smart Commander is an easy-to-use PC software that enables complete control of the Würth Elektronik eiSos wireless modules through an intuitive GUI. This tool along with the evaluation boards allow quick prototyping and testing of various features of the radio modules.
- Simple setup
- Intuitive interface
- Color coded Packet interpretation
- 100% log traceability
Download now
Proteus Windows 10 Software Development Kit (SDK) - This demo program uses integrated Windows 10 runtime functions to access, connect and exchange data with Proteus radio modules. Please refer to the readme.md in the Github repository.
The most important benefit of Bluetooth® LE Connections is mostly a mobile app. With the Proteus-App we provide you a fast and easy way of testing and also a base for your own app.
- Smart-Device Mobile App for easy testing for Android and iOS
- Scan – Connect – Transmit Commands directly
- Development files available on GitHub
- Built your own App on base of Proteus-App
Download now on GitHub
Proteus-III Firmware Over The Air (FOTA) - This firmware image can be used to update the firmware of the Proteus-III over the air (FOTA) using a smart phone. For more details refer to the FOTA chapter of the Proteus-III user manual.
Download now
Proteus-III-SPI Firmware Over The Air (FOTA) - This firmware image can be used to update the firmware of the Proteus-III-SPI over the air (FOTA) using a smart phone. For more details refer to the FOTA chapter of the Proteus-III user manual.
Download now
Evaluation Kit
USB Radio Stick
Antenna
Products of interest
Videos
Würth Elektronik Webinar: Bluetooth® LE vs 2.4 GHz Proprietary wireless
Videos
Würth Elektronik Webinar: Bluetooth® LE – new adaptions
Videos
Würth Elektronik Webinar: Discover Radio Communication
Videos
Würth Elektronik Webinar: Certification, Policies & Guidelines for wireless communication
Videos
Würth Elektronik practice-oriented webinar: RF modules design do’s and don’ts